IESNA:LM-63-2002
[TEST]P950120
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-930-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16083
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1761.9 1924.4 2101.1 2288.9 2451.3 2587.5 2690.6 2751 2760.9 2731.3
2700.5 2698.3 2717 2757.6 2853.1 3091.3 3683 4571.1 5362.6 5970.8
6438.4 6879.7 7278.2 7652.6 7904 7541.7 6104.7 4270.3 2953 1985.9
837.6 265.7 126.2 54.9 17.6 0 0
1761.9 1927.7 2114.3 2295.4 2459 2595.1 2704.9 2765.3 2774.1 2747.7
2713.7 2712.6 2726.9 2768.6 2866.3 3052.9 3562.3 4428.4 5311 5941.2
6427.5 6917.1 7291.4 7658.1 7929.2 7695.4 6364.9 4544.8 3094.6 2059.4
891.4 288.7 147.1 64.8 23.1 0 0
1761.9 1925.5 2106.6 2281.2 2437.1 2566.6 2666.5 2729.1 2735.7 2712.6
2687.4 2683 2698.3 2740 2833.4 3007.9 3421.8 4202.3 5080.5 5763.3
6268.3 6799.6 7303.5 7765.7 8156.5 8268.4 7372.6 5737 3870.8 2513.9
1163.6 458.9 258 142.7 65.9 22 0
1761.9 1912.3 2080.3 2247.1 2387.7 2507.3 2602.8 2652.2 2668.7 2658.8
2640.1 2638 2651.1 2670.9 2725.8 2836.6 3025.5 3460.2 4202.3 5054.2
5811.6 6515.3 7233.2 7909.5 8556 9061 9402.4 9429.9 8839.3 7012.6
3941 1410.6 566.5 303 139.4 31.8 0
1761.9 1890.4 2038.6 2191.2 2324 2437.1 2527.1 2587.5 2614.9 2621.5
2620.4 2627 2645.6 2663.2 2698.3 2778.5 2919 3130.9 3527.1 4196.8
5071.7 6005.9 6945.6 7923.7 8730.6 9492.4 10240 11075.4 11726.4 11247.8
8898.6 4901.6 1928.8 862.9 364.5 37.3 0
1761.9 1878.3 2008.9 2140.7 2261.4 2372.3 2462.3 2532.6 2571 2598.4
2618.2 2650 2698.3 2736.7 2773 2830.1 2951.9 3147.3 3445.9 3811.5
4350.5 5056.3 5859.9 6722.8 7613.1 8600 9702.1 10996.4 12779.2 13838.5
12660.6 9516.6 5176 1846.5 458.9 26.3 0
1761.9 1871.7 2000.1 2133 2250.4 2361.3 2456.8 2526 2567.7 2594
2621.5 2653.3 2699.4 2740 2782.9 2846.5 2965.1 3157.2 3458 3845.5
4362.6 5054.2 5839.1 6684.3 7592.2 8590.1 9716.4 11078.7 12777 13774.9
12488.3 9334.4 5150.8 1883.8 453.4 29.6 0
1761.9 1849.7 1955.1 2070.4 2181.3 2288.9 2385.5 2466.7 2524.9 2569.9
2617.1 2674.2 2736.7 2789.4 2841 2914.6 3033.1 3216.5 3488.7 3859.8
4331.8 4909.2 5601.9 6400 7302.4 8317.8 9426.6 10624.3 12095.3 13219.4
11682.5 7295.8 3309.8 1126.3 267.9 23.1 0
1761.9 1835.5 1914.5 2005.6 2104.4 2204.3 2303.1 2389.9 2468.9 2538.1
2610.5 2679.7 2745.5 2803.7 2869.6 2965.1 3102.3 3314.2 3632.5 4067.3
4642.5 5328.6 6124.5 6993.9 7878.7 8809.6 9765.8 10781.2 11791.2 12131.5
10779 7224.4 3107.8 932 375.4 104.3 0
1761.9 1810.2 1867.3 1933.2 2015.5 2105.5 2193.4 2284.5 2367.9 2452.4
2538.1 2616 2681.9 2752.1 2826.8 2915.7 3054 3275.8 3618.3 4117.7
4767.6 5517.4 6319.9 7133.3 7943.5 8756.9 9594.5 10397 10762.6 10065.5
7925.9 3976.1 1073.6 407.3 221.8 61.5 0
1761.9 1783.9 1812.4 1858.5 1920 1987 2067.1 2145 2229.6 2308.6
2400.8 2489.8 2577.6 2669.8 2765.3 2879.5 3036.4 3280.1 3646.8 4194.6
4913.6 5766.6 6589.9 7299.1 7912.8 8493.5 8965.5 9077.5 8506.6 6950
4336.2 1585.2 318.4 97.7 34 12.1 0
1761.9 1770.7 1782.8 1817.9 1868.4 1924.4 1991.4 2060.5 2135.2 2215.3
2300.9 2388.8 2485.4 2584.2 2693.9 2825.7 2998 3251.6 3607.3 4094.7
4747.9 5505.3 6200.2 6632.7 6831.4 6867.7 6720.6 6255.1 5402.1 4141.9
2438.2 829.9 188.8 53.8 15.4 6.6 0
1761.9 1753.1 1754.2 1772.9 1806.9 1848.7 1899.1 1952.9 2006.7 2057.2
2113.2 2164.8 2225.2 2283.4 2347 2423.9 2537 2714.8 2995.8 3405.3
3931.1 4464.6 4832.4 4884 4589.8 4043.1 3261.5 2290 1305.3 597.2
255.8 96.6 36.2 14.3 6.6 1.1 0
1761.9 1722.4 1699.4 1686.2 1675.2 1655.4 1621.4 1567.6 1496.3 1411.7
1315.1 1213 1110.9 1019.8 949.6 898 860.7 846.4 919.9 1090.1
1278.9 1433.7 1424.9 1174.6 823.3 548.9 379.8 264.6 176.7 109.8
69.2 43.9 22 8.8 2.2 0 0
1761.9 1693.9 1641.2 1575.3 1480.9 1363.4 1225.1 1070.3 905.7 744.3
626.8 565.4 552.2 557.7 576.3 592.8 606 607.1 592.8 563.2
530.2 497.3 462.2 423.7 373.2 310.7 242.6 174.5 130.6 95.5
61.5 36.2 14.3 5.5 2.2 0 0
1761.9 1668.6 1574.2 1448 1274.5 1084.6 885.9 710.3 609.3 575.2
557.7 542.3 530.2 518.1 511.6 507.2 501.7 489.6 463.3 424.8
386.4 348 310.7 267.9 225 187.7 160.3 136.1 107.6 73.6
37.3 18.7 8.8 3.3 0 0 0
1761.9 1643.4 1510.5 1308.5 1084.6 857.4 678.4 610.4 590.6 574.1
557.7 541.2 524.7 508.3 484.1 456.7 424.8 387.5 346.9 307.4
270.1 237.1 210.8 189.9 170.2 151.5 131.7 104.3 71.4 48.3
31.8 17.6 7.7 3.3 0 0 0
1761.9 1628 1446.9 1210.8 945.2 721.2 630.1 611.5 593.9 575.2
559.9 541.2 521.4 497.3 466.6 428.1 386.4 343.6 298.6 254.7
218.5 195.4 178.9 163.6 147.1 130.6 112 88.9 70.3 56
40.6 26.3 8.8 1.1 0 0 0
1761.9 1606 1385.4 1105.5 831 668.5 632.3 614.8 597.2 578.5
562.1 544.5 523.6 495.1 456.7 416.1 366.7 317.3 263.5 225
199.8 184.4 172.4 159.2 144.9 127.3 105.4 86.7 72.5 57.1
41.7 26.3 7.7 0 0 0 0
1761.9 1603.8 1365.6 1064.8 787.1 662 638.9 620.2 601.6 584
566.5 546.7 525.8 495.1 457.8 408.4 352.4 296.4 250.3 215.2
193.2 178.9 165.8 151.5 135 114.2 91.1 75.7 61.5 47.2
31.8 17.6 4.4 0 0 0 0
1761.9 1603.8 1351.4 1042.9 768.4 662 643.3 624.6 603.8 584
566.5 547.8 526.9 499.5 464.4 416.1 356.8 297.5 247 209.7
187.7 174.5 161.4 146 127.3 101 77.9 64.8 52.7 39.5
25.2 9.9 1.1 0 0 0 0
1761.9 1609.3 1357.9 1046.2 768.4 662 643.3 624.6 604.9 586.2
567.5 548.9 529.1 502.8 467.7 413.9 354.6 293.1 242.6 206.4
186.6 173.4 159.2 144.9 125.1 94.4 73.6 61.5 48.3 35.1
22 7.7 0 0 0 0 0
